eo_logo
 
Product added to cart

LUCID Vision Labs™ Atlas ATP051S-MC, Sony IMX547, 5MP, IP67 Color Camera

See More by LUCID Vision Labs™
×
Stock #23-960 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,645.00
Volume Pricing
Qty 1+ C$1,645.00 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
ATP051S-CC
Manufacturer:
Lucid Vision Labs
Camera Series:
Atlas IP67
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
60 x 60 x 65
Weight (g):
340
Housing:
Full

Sensor

Image Buffer:
380MB
Sensor Format:
1/1.8"
Resolution (Megapixels):
5.00
Frame Rate (fps):
110.00
Pixels (H x V):
2,448 x 2,048
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
6.71 x 5.61
Imaging Sensor:
Sony IMX547
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
7.96 μs to 10 s (Normal) / 1 μs to 2.464 μs (Short Mode)
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
8W via PoE, 7W when powered externally

Hardware & Interface Connectivity

Interface:
5GigE (PoE)
Connector:
5GigE, M12
Power Supply:
PoE (IEEE 802.3af), or 12-24 VDC external
GPIOs:
1 opto-isolated input, 1 opto-isolated out, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8 pin M8 connector

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to 55
Storage Temperature (°C):
-30 to 60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • IP67 Rated for Protection from Water Ingress, Dust and Dirt
  • 5Gbase-T (5GigE) Ethernet Interface
  • Supports Power over Ethernet (PoE), Simplifying Integration

LUCID Vision Labs Atlas IP67 5GigE Cameras are water ingress protected, industrial cameras designed for imaging applications requiring high bandwidth and performance in rugged environments. These cameras support the 5Gbase-T (5GigE) Ethernet interface and are Power over Ethernet (PoE), capable of 600 MB/s data transfer rates which allow for high resolution and frame rates. LUCID Vision Labs Atlas IP67 5GigE Cameras feature a C-mount and Active Sensor alignment for superior optical performance. These cameras offer a perfect balance of fast frame rates, compact size, industrial ruggedization, and an excellent price-performance ratio.

Calibration Services