eo_logo
 
Product added to cart

LUCID Vision Labs™ Atlas ATP200S-CC, Sony IMX183, 20MP, IP67 Color Camera

See More by LUCID Vision Labs™
×
Stock #23-974 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,771.00
Qty 1+
C$1,771.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Image Buffer:
380 MB
Camera Family:
Atlas IP67
Model Number:
ATP200S-CC
Imaging Sensor:
Sony IMX183
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1"
Resolution (MegaPixels):
20.00
Pixels (H x V):
5,472 x 3,648
Pixel Size, H x V (μm):
2.4 x 2.4
Sensing Area, H x V (mm):
13.13 x 8.75
Frame Rate (fps):
17.90
Pixel Depth:
12 Bit
Exposure Time:
122.18 μs to 10 s
Connector:
PoE, M12
Power Supply:
PoE (IEEE 802.3af), or 12-24 VDC external
Power Consumption (W):
8W via PoE, 7W when powered externally
GPIOs:
1 opto-isolated input, 1 opto-isolated out, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Dimensions (mm):
60 x 60 x 65
Weight (g):
340
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
-20 to 55
Storage Temperature (°C):
-30 to 60
GPIO Connector Type:
8 pin M8 connector
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • IP67 Rated for Protection from Water Ingress, Dust and Dirt
  • 5Gbase-T (5GigE) Ethernet Interface
  • Supports Power over Ethernet (PoE), Simplifying Integration

LUCID Vision Labs Atlas IP67 5GigE Cameras are water ingress protected, industrial cameras designed for imaging applications requiring high bandwidth and performance in rugged environments. These cameras support the 5Gbase-T (5GigE) Ethernet interface and are Power over Ethernet (PoE), capable of 600 MB/s data transfer rates which allow for high resolution and frame rates. LUCID Vision Labs Atlas IP67 5GigE Cameras feature a C-mount and Active Sensor alignment for superior optical performance. These cameras offer a perfect balance of fast frame rates, compact size, industrial ruggedization, and an excellent price-performance ratio.