eo_logo
 
Product added to cart

M8 GPIO IP67 Cap

See More by LUCID Vision Labs™

M8 GPIO IP67 Cap

M8 GPIO IP67 Cap M8 GPIO IP67 Cap on a Lucid Vision Labs Triton Camera
×
Stock #13-753 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5.60
Qty 1+
C$5.60
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Camera Accessory
Model Number:
CAP-M8

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-364
Japan: #18-364
Korea: Not Available
China: #18-364

Additional Info

Note:
Compatible with Lucid Vision Labs Triton™ camera models

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.