eo_logo
 
Product added to cart

Automated Upright Microscope Nikon

See More by Zaber™

Automated Upright Microscope

Automated Upright Microscope
×
Stock #29-349 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$44,059.40
Qty 1+
C$44,059.40
Volume Pricing
Request Quote
Get Product Downloads
Connector:
Locking 4-pin M8 (cables included)
Maximum Sensor Format:
2/3"
Dimensions (mm):
440 x 360
Mounting Threads:
C-Mount
Travel (mm):
100 x 120
Compatible Tube Lens Focal Length (mm):
200 mm
Power Supply:
Power Supply Required and Sold Separately:
USA:#70-962
Note:
See Accessories for Compatible Illuminators and Stage Inserts
Parfocal Length (mm):
60.0
Compatible Objectives:
CFI
Focus Travel (mm):
25
Objective Thread:
M25
Resolution (μm):
0.15625
Filter Cube Turret:
Holds up to 6 "Push & Click" Filter Cubes

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Automated Upright Microscopes are fully compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software to completely automate the imaging experience. These microscopes combine Zaber’s motorized XY travel and Z-focus movement control with industry leading Olympus, Nikon CFI60, Zeiss, or Edmund Optics TECHSPEC® 120i Objectives. A 100 x 120mm travel XY stage, motorized objective and filter cube turrets, and a programmable 3-axis joystick are included with the microscope body to assemble a complete microscope system. Automated Upright Microscopes require stage inserts, sold separately, (Well Plate, Breadboard, or Slide Holder) for precise and secure mounting of samples. Epi-illuminators are available, sold separately, to provide high intensity light with 3 LED lamp channels: 385, 473, and 568nm, or 385, 625nm, and White.

Note: All necessary mounting hardware and cabling are included with each microscope configuration. Stage inserts and illumination accessories are sold separately and required for operation. Power supply required and sold seperately.