eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Multi-Element Spanner Wrench with Scale

×
Stock #13-567 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$86.73
Qty 1+
C$86.73
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Spanner Wrench

Physical & Mechanical Properties

Total Length (mm):
105.2
Outer Diameter (mm):
28.0
Inner Diameter (mm):
15.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Joint Rings Enable Compatibility with C-Mount and Cage Systems
  • Retaining Ring Set Fixes Optics into Place for Harsh Environments
  • Hollow Spanner Wrench Provides Fine Spacing Adjustment While Allowing Beam to Pass Through
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.

TECHSPEC® Multi-Element Tube System Accessories provide increased system integration and control of optical elements in the TECHSPEC Multi-Element Tube System. Joint Rings facilitate the connection of multiple Multi-Element Systems, and can control the aperture between systems. C-Mount Converters and Cage Plates enable the integration of C-Mount systems and Cage Systems. The TECHSPEC® Multi-Element Spanner Wrenches provide precise control over optical spacing, while allowing beams to pass, and the Retainer Ring Set allows for that spacing to be locked in place. TECHSPEC® Multi-Element Accessories provide new functionality to the already highly capable Multi-Element Tube System.