eo_logo
 
Product added to cart

NIR Dielectric Coated Optotune Fine Steering Mirror

See More by Optotune
NIR Dielectric Coated Optotune Fine Steering Mirror

NIR Dielectric Coated Optotune Fine Steering Mirror

NIR Dielectric Coated Optotune Fine Steering Mirror NIR Dielectric Coated Optotune Fine Steering Mirror mounted in EO #58-861 (sold separately)
×
Stock #23-716 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,594.60
Qty 1+
C$1,594.60
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Dimensions (mm):
50.8 x 50.8 x 12
Weight (g):
53
Mirror Size (mm) :
20 x 20

Optical Properties

Surface Flatness (P-V):
2λ @ 549nm
Coating:
NIR Dielectric (750-1100nm)
Scan Angle (°):
0.4 (in x and y)
Coating Specification:
Ravg >98% @ 750 - 1100nm (0-45°)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Milliradian (mrad) Beam Steering Range With µrad Resolution
  • Metallic or Dielectric Coatings for Low to High Power Lasers
  • Ideal for Laser Wobbling Applications

Optotune Fine Steering Mirrors are designed for laser systems requiring precise, fast tilting with high angular resolution. These mirrors have a large clear aperture to create two-dimensional beam patterns for a variety of laser wobbling applications, including laser cavity alignment, Lissajous scanning, and laser soldering. Each device has a temperature sensor and EEPROM containing calibration data for precise open-loop control. Optotune Fine Steering Mirrors are available with metallic or dielectric coatings for use with low to high power laser beams and are easily driven using the Optotune ICC-4C-2000 controller.

Accessories

Title CompareStock Number  Price Buy
Optotune Industrial 4 Channel Current Controller | ICC-4C-2000 #23-717 C$2,213.40   Request Quote
  • In Stock
    ×
Optotune ICC-4C-2000 Extension Kit #23-718 C$354.20   Request Quote
  • In Stock
    ×
Optotune ICC-4C Power Adapter with US Cable #22-410 C$106.40   Request Quote
  • Contact Us
    ×
50/50.8mm Sq. Kinematic Mount, 3 Screws #58-861 C$203.00 Qty 5+ C$182.70   Request Quote
  • In Stock
    ×

Frequently Purchased Together