eo_logo
 
Product added to cart

Optotune Industrial Electrical Lens Driver 4i | EL-E-4I

See More by Optotune

Optotune Industrial Electrical Lens Driver 4i | EL-E-4I, #88-940

×
Stock #88-940 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$669.20
Qty 1+
C$669.20
Volume Pricing
Request Quote
Get Product Downloads
Type:
Specialty Lens
Connector:
USB Type A (to PC), 6-way Hirose requires cable #88-941
Height (mm):
13.5
Length (mm):
99.05
Maximum Output Update Frequency (kHz):
>100
Operating Current (mA):
-250 to +250
Operating Temperature (°C):
-20 to +65
Power Consumption (W):
0.05 - 1.1
Storage Temperature (°C):
-40 to +85
Width (mm):
19.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Designed to Control Optotune Focus-Tunable Lenses
  • Control Range of -250 to +250mA with 12-bit Precision
  • Driver Software Available for Download

Optotune Lens Driver 4 and 4i are simple-to-use tools for controlling Optotune Focus Tunable Lenses. The Optotune Industrial Electrical Lens Driver 4i (#88-940) is designed specifically for Optotune Focus Tunable Lenses with Hirose Connector. The Optotune Electrical Lens Driver 4 (#87-590) is compatible with the Optotune Focus Tunable Lenses with FPC Connector. Optotune Lens Driver 4 and 4i are USB powered and offer 12C sensor read-out for temperature compensation, in addition to rectangular, triangular, or sinusoidal drive frequencies from 0.2 – 1000Hz. These drivers also include an onboard 8-bit, 16MHz microcontroller with 32KB flash memory and are ideal for standalone use or for OEM integration.