Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
TECHSPEC® C and T-Mount Component Kits include all necessary components for constructing basic optical systems. The C-Mount Component Kit is ideal for mounting 12.5mm and 15mm diameter optics while the T-Mount Component Kit is ideal for mounting 12.5mm and 25mm diameter optics. These kits are supplied with the necessary components for tube and benchtop system integration, making them suitable for OEM and prototype design. TECHSPEC C and T-Mount Component Kits can be further expanded with Edmund Optics’ full range of C and T-Mount components.
Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].
C-Mount Component Kit (#55-487) | Quantity | Stock No. |
5mm Extension Tube | 2 | #54-628 |
10mm Extension Tube | 2 | #54-629 |
15mm Extension Tube | 1 | #54-630 |
50mm Extension Tube | 1 | #54-632 |
100mm Extension Tube | 1 | #54-633 |
0.25mm Brass Spacer | 1 | #54-450 |
0.5mm Brass Spacer | 1 | #03-631 |
1.0mm Brass Spacer | 1 | #03-632 |
2.0mm Brass Spacer | 1 | #03-633 |
Fine Thread Focus Tube | 1 | #03-625 |
Double Female Threaded Ring | 1 | #03-630 |
Double Male Threaded Ring | 1 | #03-629 |
Iris Diaphragm | 1 | #03-623 |
Microscope Eyepiece Mount | 1 | #03-628 |
Microscope Objective Mount | 1 | #03-627 |
Thin Lens Mount- Holds 12mm Diameter | 1 | #54-615 |
Thin Lens Mount- Holds 12.5mm Diameter | 1 | #55-246 |
Thin Lens Mount- Holds 15mm Diameter | 1 | #54-616 |
Thick Lens Mount- Holds 12.5mm Diameter | 1 | #54-623 |
Thick Lens Mount- Holds 15mm Diameter | 1 | #54-624 |
Ring Mount with ¼-20 Tap | 1 | #52-930 |
C-Mount Cube Beamsplitter- 50R/50T | 1 | #54-823 |
C-Mount Plate Beamsplitter- 50R/50T | 1 | #54-824 |
C-Mount First Surface Mirror- Protected Aluminum | 1 | #54-825 |
T-Mount Component Kit (#53-892) | Quantity | Stock No. |
25mm Simple Lens Mount | 2 | #52-292 |
25mm Achromat Mount | 2 | #52-293 |
12.5mm Simple Lens Mount | 2 | #52-933 |
12.5mm Achromat Mount | 2 | #52-954 |
10mm Extension Tube | 4 | #52-294 |
25mm Extension Tube | 2 | #52-295 |
100mm Extension Tube | 1 | #52-296 |
Fine Thread Focus Tube | 1 | #52-300 |
Iris Diaphragm | 1 | #52-299 |
Microscope Objective Mount | 1 | #52-301 |
Microscope Eyepiece Mount | 1 | #52-302 |
Double Female Thread Ring | 1 | #52-297 |
Double Male Thread Ring | 1 | #52-298 |
Ring Mount | 1 | #52-304 |
T-Mount to C-Mount Adapter | 1 | #88-956 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act