eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

16mm LT Series Fixed Focal Length Lens

16mm FL Front, #14-362

16mm FL Front, #14-362

16mm FL Front, #14-362 16mm FL Back, #14-362
×
Stock #14-362 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,471.00
Qty 1+
C$2,471.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Note:
Diameter includes liquid lens
Type:
Fixed Focal Length Lens
Integrated Liquid Lens Model:
Optutune EL-10-30-TC-VIS-5D
Imaging Lens Type:
Integrated Liquid Lens to Adjust Focus Electronically

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
82.10
Maximum Diameter (mm):
89.5
Outer Diameter (mm):
89.5
Weight (g):
323.0
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
71.4mm - 22.5°
Horizontal Field of View, 2/3" Sensor:
99.1mm - 30.8°
Horizontal Field of View, 1/3" Sensor:
53.3mm - 16.9°
Horizontal Field of View, 1" Sensor:
147.6mm - 44.4°
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.0159
Horizontal Field of View @ Max Sensor Format:
165.5mm - 49.1°
Horizontal Field of View, 1.1" Sensor:
165.5mm - 49.1°
Number of Elements (Groups):
9 (6)
Horizontal Field of View, 1/1.8" Sensor:
80.6mm - 25.3°
Horizontal Field of View, 1/2.5" Sensor:
64.6mm - 20.4°
Focal Length FL (mm):
16.00
Primary Magnification PMAG:
0.089
Working Distance (mm):
150 - ∞
Aperture (f/#):
f/2.8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
30.45
Horizontal Field of View, 1/4" Sensor:
39.9mm - 12.7°
Object Space Principal Plane (mm):
44.38
Image Space Principal Plane (mm):
7.72
Field of View at Max Sensor Format:
Horizontal: 166.6mm - 48.5°
Vertical: 122mm - 36.7°
Diagonal: 216.2mm - 60.2°
Maximum Distortion (%):
-6.77
Exit Pupil Position (mm):
-101.37
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Filter Thread:
M55.0 x 0.75 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 1.1" Sensor, C-Mount Lens, up to 12 MegaPixels, 3.45µm Pixel Size Sensor
  • Integrated Liquid Lens Allows for Dynamic Autofocus
  • Liquid Tunable (LT) Lens Maximizes the Liquid Lens Capabilities for Resolution, Range and Focus Speed
  • 12 to 25mm Focal Length

TECHSPEC® LT Series Fixed Focal Length Lenses feature a high-resolution f/2.8 optical design with an integrated Optotune liquid lens for fast electronic focus. The increased light throughput f/2.8 aperture is ideal for high-speed machine vision applications. When combined with an appropriate camera and software, the focus tunable liquid lens provides the active focus control needed to achieve an autofocus solution. These C-Mount lenses are optimized for 1.1” sensors and have front filter threading to integrate imaging filters to meet application requirements. TECHSPEC® LT Series Fixed Focal Length Lenses are ideal for machine vision and factory automation applications where focusing at multiple distances is required, such as quality inspection systems, rapid automation, and package sorting. The TECHSPEC® LT Series Fixed Focal Length Lenses won the Gold-Level 2021 Vision Systems Design Innovators Award and third place 2021 reader's choice inspect Award.

Note: Hirose cables (2 length options) and Lens Driver are required for operation and sold separately.

Technical Information

#14-362, 16mm LT Series Fixed Focal Length Lens, Distortion Plot
#14-362, 16mm LT Series Fixed Focal Length Lens, Distortion Plot
#14-362, 16mm LT Series Fixed Focal Length Lens, Relative Illumination Plot
#14-362, 16mm LT Series Fixed Focal Length Lens, Relative Illumination Plot
#14-362, 16mm LT Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#14-362, 16mm LT Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#14-362, 16mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f2.8
#14-362, 16mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f2.8
#14-362, 16mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f2.8
#14-362, 16mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f2.8
#14-362, 16mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#14-362, 16mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#14-362, 16mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#14-362, 16mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8

Focal Length Stock No. (A) (B) (C) (D) (E) (F) (G) (H) (I) (J)
12mm #14-361 71.5 50.0 70.3 4.0 36.0 C-Mount 36.0 46.5 69.75 5.01
16mm #14-362 75.0 57.0 85.1 4.0 36.0 C-Mount 34.5 47.0 70.0 -
25mm #14-363 78.5 64.0 95.5 4.0 36.0 C-Mount 40.0 47.0 70.0 -

Accessories

Title CompareStock Number  Price Buy
Optotune Industrial Electrical Lens Driver 4i | EL-E-4I #88-940 C$681.80   Request Quote
  • In Stock
    ×
Gardasoft TR-CL180 Industrial Lens Controller #13-803 C$1,820.00   Request Quote
  • In Stock
    ×
6-way Hirose Male/Female Cable, 1m Length #88-941 C$158.20   Request Quote
  • In Stock
    ×
6-way Male/Female Hirose Cable, 3m Length #33-468 C$203.00   Request Quote
  • In Stock
    ×
Filter Adapter M62 x 0.75 from M48 x 0.5 (Female) #34-236 C$47.25   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
IDS U3-3180CP-C-HQ, USB 3.0, 1" Color Camera Color #24-083 C$1,393.00
Request Quote
  • In Stock
    ×
IDS U3-3180CP-M-GL, USB 3.0, 1" Monochrome Camera Mono #24-084 C$1,393.00
Request Quote
  • In Stock
    ×
M2590, 1" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #34-964 C$1,414.00
Request Quote
  • In Stock
    ×
C2590, 1" Color, DALSA Genie Nano GigE PoE Camera Color Camera #34-965 C$1,463.00
Request Quote
  • In Stock
    ×
Basler ace acA2500-20gm Monochrome GigE Camera Monochrome Camera #35-919 C$1,512.00
Request Quote
  • In Stock
    ×
Basler ace acA2500-60um Monochrome USB 3.0 Camera Monochrome Camera #35-929 C$1,512.00
Request Quote
  • Contact Us
    ×
M2590, 1" NIR, Teledyne DALSA Genie Nano GigE PoE Camera NIR Camera #14-677 C$1,519.00
Request Quote
  • In Stock
    ×
Basler ace acA2500-20gc Color GigE Camera Color Camera #35-920 C$1,554.00
Request Quote
  • In Stock
    ×
Basler ace acA2500-60uc Color USB 3.0 Camera Color Camera #35-930 C$1,554.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI071S-CC, Sony IMX428, 7.1MP, Color Camera Color Camera #17-100 C$1,806.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI071S-MC, Sony IMX428, 7.1MP, Monochrome Camera Monochrome Camera #17-099 C$1,806.00
Request Quote
  • In Stock
    ×
BFS-PGE-16S7C-C, PoE GigE Blackfly® S, Color Camera Color Camera #22-075 C$1,834.00
Request Quote
  • In Stock
    ×
BFS-U3-16S7C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-087 C$1,834.00
Request Quote
  • In Stock
    ×
BFS-PGE-16S7M-C, PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #22-076 C$1,834.00
Request Quote
  • In Stock
    ×
BFS-U3-16S7M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-088 C$1,834.00
Request Quote
  • In Stock
    ×
GS3-U3-41C6C-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #88-514 C$2,156.00
Request Quote
  • In Stock
    ×
GS3-U3-41C6M-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #88-513 C$2,156.00
Request Quote
  • In Stock
    ×
GS3-U3-41C6NIR-C 1" FLIR Grasshopper®3 High Performance USB 3.0 NIR Camera NIR Camera #89-526 C$2,156.00
Request Quote
  • In Stock
    ×
Pixelink M-Series M5C-CYL Microscopy Color Camera Microscopy Camera #17-821 Clearance C$2,324.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-419B 1" Monochrome CMOS Camera (Recertified 05-P) Monochrome Camera #88-472-RCD-05P Recertified C$2,359.00
Request Quote
  • In Stock
    ×
BFS-U3-70S7C-C USB 3.1 Blackfly® S, Color Camera (Recertified 05-P) Color Camera #13-927-RCD-05P Recertified C$2,408.00
Request Quote
  • In Stock
    ×
BFS-U3-17S7C-C USB 3.1 Blackfly S, Color Camera Color Camera #15-837 C$2,443.00
Request Quote
  • In Stock
    ×
BFS-U3-17S7M-C USB 3.1 Blackfly S, Monochrome Camera Monochrome Camera #15-836 C$2,443.00
Request Quote
  • In Stock
    ×
Pixelink M-Series M4C-CYL Microscopy Color Camera Color Microscopy Camera #17-819 C$2,548.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-90um Monochrome USB 3.0 Camera Monochrome Camera #89-989 C$2,583.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-90uc Color USB 3.0 Camera Color Camera #89-990 C$2,639.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-419B 1" Monochrome CMOS Camera Monochrome Camera #88-472 C$2,856.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-419C 1" Color CMOS Camera Color Camera #88-473 C$2,884.00
Request Quote
  • In Stock
    ×
Pixelink PL-D734CU-T, 1" 4.2MP, C-Mount USB 3.0 Color Camera Color Camera #33-343 C$2,905.00
Request Quote
  • In Stock
    ×
Pixelink PL-D797CU-BL, 1.1" 7.1MP, Board Level USB 3.0 Color Camera Color Camera #14-170 C$2,905.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D734MU-T, 1" 4.2MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #33-342 C$2,905.00
Request Quote
  • In Stock
    ×
Pixelink PL-D797MU-BL, 1.1" 7.1MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-169 C$2,905.00
Request Quote
  • Contact Us
    ×
BFS-U3-70S7C-C USB 3.1 Blackfly® S, Color Camera Color Camera #13-927 C$3,010.00
Request Quote
  • In Stock
    ×
BFS-PGE-70S7C-C PoE GigE Blackfly® S, Color Camera Color Camera #13-923 C$3,010.00
Request Quote
  • Contact Us
    ×
BFS-U3-70S7M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #13-926 C$3,010.00
Request Quote
  • In Stock
    ×
BFS-PGE-70S7M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #13-922 C$3,010.00
Request Quote
  • Contact Us
    ×
Allied Vision Mako G-419B 1" NIR CMOS Camera NIR Camera #88-474 C$3,017.00
Request Quote
  • In Stock
    ×
Pixelink PL-D797CU-T, 1.1" 7.1MP, C-Mount USB 3.0 Color Camera Color Camera #14-168 C$3,052.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D797MU-T, 1.1" 7.1MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-167 C$3,052.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-90um NIR USB 3.0 Camera NIR Camera #34-176 C$3,059.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas™ ATL071S-CC, Sony IMX420, 7.1MP, Color Camera Color Camera #17-111 C$3,171.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas™ ATL071S-MC, Sony IMX420, 7.1MP, Monochrome Camera Monochrome Camera #17-110 C$3,171.00
Request Quote
  • In Stock
    ×
Pixelink M-Series M4M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-820 C$3,199.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gm Monochrome GigE Camera Monochrome Camera #87-104 C$3,213.00
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-419 1" Monochrome CMOS Camera Monochrome Camera #88-458 C$3,248.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gc Color GigE Camera Color Camera #87-105 C$3,276.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-419C Color CMOS PoE Camera Color Camera #13-941 C$3,332.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-419B Monochrome CMOS PoE Camera Monochrome Camera #13-940 C$3,332.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-419 1" NIR CMOS Camera NIR Camera #88-460 C$3,402.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D757CU-BL, 1.1" 7.1MP, Board Level USB 3.0 Color Camera Color Camera #14-166 C$3,633.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D757MU-BL, 1.1" 7.1MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-165 C$3,633.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gm-NIR GigE Camera NIR Camera #87-106 C$3,647.00
Request Quote
  • In Stock
    ×
Pixelink PL-D757CU-T, 1.1" 7.1MP, C-Mount USB 3.0 Color Camera Color Camera #14-164 C$3,780.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D757MU-T, 1.1" 7.1MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-163 C$3,780.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2050 1" Color CMOS Camera Color Camera #87-082 C$4,053.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2050 1" Monochrome CMOS Camera Monochrome Camera #87-081 C$4,053.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10G-71S7C-C Color 10GigE Color Camera #20-251 C$4,396.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10G-71S7M-C Mono 10GigE Monochrome Camera #20-250 C$4,396.00
Request Quote
  • In Stock
    ×