eo_logo
 
Product added to cart

60mm sq - Rectangular Bar Clamp

×
Stock #54-995 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$165.20
Qty 1-9
C$165.20
Qty 10+
C$148.68
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Square or Rectangular
Note:
Available in Quick Start Kit: #17-529

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum, Stainless Steel Post
Edge Thickness of Compatible Optics (mm):
12.0 (Max.)

Threading & Mounting

Size of Compatible Optics (mm):
5.0 - 60.0
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Black Anodized Aluminum
  • M6 x 1.0 Mounting Thread
  • Posts and Post Holders Required for Mounting

Metric Rectangular Optic Mounts have a bar-type design with non-marring mounting surfaces, making it ideal for rectangular optics such as filters and mirrors, as well as cylindrical lenses. The mounts are available in 25 or 60mm sq for rectangular or square optics. They are compatible with a M6 x 1.0 mounting thread. Metric Rectangular Optic Mounts are constructed of black anodized aluminum with a stainless-steel post. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
A B C D E F G H Stock No.
30 25 40 48 12 10 1.0 8.5 #54-994
60 60 85 95 14 15 1.5 12 #54-995

Accessories

Title CompareStock Number  Price Buy
2"/50.8mm Square, Bar Clamp, Quick Start Optical Mounts #17-529 C$224.35   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together