eo_logo
 
Product added to cart

50.0mm w/ micrometer, Polarizer Mount

×
Stock #56-329 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$742.00
Qty 1-4
C$742.00
Qty 5+
C$668.36
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Rotary
Type of Optics:
Circular
Note:
Available in Quick Start Kit: #17-526

Physical & Mechanical Properties

Clear Aperture CA (mm):
47.0
Increments:
5 arcminutes
Coarse Rotation (°):
360
Fine Rotation (°):
±4

Hardware & Interface Connectivity

Type of Drive:
Micrometer

Threading & Mounting

Size of Compatible Optics (mm):
50.0
Thickness of Compatible Optics (mm):
9.0 (Max.)
Compatible Post:
M6 x 1.0
Type of Mounting Optics:
Polarizer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Coarse and Fine Movement Available
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Metric Polarizer Mounts feature secure optic retainer, lever arm for smooth rotation, locking knob for repeatability and 360° scaled vernier. Posts and Post Holders are required for mounting to a breadboard. Micrometer version provides fine adjustment. Metric Polarizer Mounts, for Micrometer Driven version only: total travel of the 0.25mm pitch fine adjustment screw is 10°. Total angular rotation per rotation of knob is 20 minutes. *40mm total including 34mm diameter mounting tube. 

Technical Information

 
Diameter of Compatible Optics D Clear Aperture CA Drive Type Mount Diameter A Mount Thickness B C E Stock No.
Standard
20.0 17 Standard 50 19 34 24.0 #55-454
25.4 22 Micrometer 69 - - 33.5 #55-011
25.4 22 Standard 60 20 42 29.5 #55-010
30.0 27 Micrometer 69 - - 33.5 #57-570
30.0 27 Standard 60 20 42 29.5 #57-569
50.0 47 Micrometer 89 - - 43.5 #56-329
50.0 47 Standard 80 20 62 39.5 #55-455
Glan-Thompson Polarizer Mounts
25.4 18 Micrometer 69 -* - 33.5 #57-572
25.4 18 Standard 60 20* 42 29.5 #57-571

Accessories

Title CompareStock Number  Price Buy
25.4mm w/ micrometer, Polarizer Mount, Quick Start Optical Mounts #17-525 C$672.00   Request Quote
  • Contact Us
    ×
50.0mm w/ micrometer, Polarizer Mount, Quick Start Optical Mounts #17-526 C$801.15   Request Quote
  • Contact Us
    ×
Glan-Thompson Polarizer Adapter #58-479 C$193.20 Qty 5+ C$183.68   Request Quote
  • In Stock
    ×
Polarizer Mount C-Thread Adapter #87-207 C$173.60 Qty 5+ C$156.24   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together