eo_logo
 
Product added to cart

Tip Kit, 9 piece Conductive Silicone

Representative Picture of Straight and Bent Probes

×
Stock #57-642 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$75.60
Qty 1-9
C$75.60
Qty 10+
C$67.90
Volume Pricing
Request Quote

Specifications

General

Contents of Kit:
9 Tips: 3/8", ¼", & 1/8" (one bent and one straight of each), ½" straight probe, and 3/16" and 3/32" bent probes

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Details

  • 10" and 15" Hg Models
  • ESD-Safe
  • Ideal for Assembly Work with Small Optical Parts

These compact, vacuum handling tools will pick-up most of the surface mount, optical, and electrical components used in today’s assemblies. The long life diaphragm vacuum pump generates six inches of mercury, and the precision pump/motor model gives more than fifteen inches for extra power. Pen Holder on side; 15" Hg series handle has auto-off feature when pen in-place. Features include: quiet operation, 5 ft of coiled static dissipative hose, set of 9 static dissipative black non-marring tips (#57-641), vacuum pick-up handle (5.25" L x 0.5" Dia), no-skid feet, and black anodized case. Additional features for 15" Hg: 12V power supply, auto on/off, variable air-flow control, ESD connection on rear, and Hand or Foot switch options for pick & place operation. 9 pc Tip (probe/cup) Kits include (cup OD size): 3/8", ¼", and 1/8" (one each bent and straight probes), ½" straight probe, and 3/16" and 3/32" bent probes. #57-641 contains static dissipative tips, and #57-642 contains ESD-Safe (Conductive) tips.

Accessories

Title CompareStock Number  Price Buy
Tip Kit, 9 piece Static Dissipative #57-641 C$75.60 Qty 10+ C$67.90   Request Quote
  • In Stock
    ×
Tip Kit, 9 piece Conductive Silicone #57-642 C$75.60 Qty 10+ C$67.90   Request Quote
  • In Stock
    ×
Vacuum Pick-Up Tool only #57-640 C$151.20 Qty 10+ C$140.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together