eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4.0X SilverTL™ Telecentric Lens

4.0X Magnification

4.0X Magnification
×
Stock #58-432 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,946.00
Qty 1+
C$1,946.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Stock No. of Mounting Clamp:
#56-870 Sold Separately
Note:
SilverTL™
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length excluding Threads (mm):
249.00
Maximum Diameter (mm):
61.00
Weight (g):
733
Construction:
Anodized Aluminum

Optical Properties

Horizontal Field of View, 1/2" Sensor:
1.6mm
Horizontal Field of View, 2/3" Sensor:
2.2mm
Horizontal Field of View, 1/3" Sensor:
1.2mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.32
Working Distance Tolerance (mm):
±3
Resolution, Image Space MTF @ f/10:
>40% @ 40 lp/mm
Number of Elements (Groups):
10 (9)
Typical Telecentricity @ 588nm (°):
<0.050
Typical Distortion @ 588nm (%):
<0.060
Primary Magnification PMAG:
4X
Working Distance (mm):
44.00
Aperture (f/#):
f/6 - f/22
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±0.03 at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
2.2 x 1.6
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M58 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • High Resolution f/6 Bi-Telecentric Lens with Inline Illumination Options
  • Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.16X to 4X

TECHSPEC® SilverTL™ Telecentric Lenses are ideal for both on-line and off-line machine vision production applications that require accurate measurements. These lenses combine high-quality optics with a simplified non-focusing mechanical design and an adjustable iris with a locking set screw. These lenses are designed for metrology and gauging applications. TECHSPEC® SilverTL™ Telecentric Lenses also offer inline illumination options for maximum versatility. Each lens also features a standard front filter thread for use with color filters, polarizers, protective windows, and illumination adapters for LED or fiber-optic ring lights.

Note: Mounting brackets are available that fit the 30mm diameter mounting surface.

Technical Information

#58-432, 4.0X SilverTL™ Telecentric Lens, Distortion Plot
#58-432, 4.0X SilverTL™ Telecentric Lens, Distortion Plot
#58-432, 4.0X SilverTL™ Telecentric Lens, Relative Illumination Plot
#58-432, 4.0X SilverTL™ Telecentric Lens, Relative Illumination Plot
#58-432, 4.0X SilverTL™ Telecentric Lens, Telecentricity Plot
#58-432, 4.0X SilverTL™ Telecentric Lens, Telecentricity Plot
#58-432, 4.0X SilverTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 44mm Working Distance, f6
#58-432, 4.0X SilverTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 44mm Working Distance, f6
#58-432, 4.0X SilverTL™ Telecentric Lens, Depth of Field Plot, 44mm Working Distance, f6
#58-432, 4.0X SilverTL™ Telecentric Lens, Depth of Field Plot, 44mm Working Distance, f6
#58-432, 4.0X SilverTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 44mm Working Distance, f10
#58-432, 4.0X SilverTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 44mm Working Distance, f10
#58-432, 4.0X SilverTL™ Telecentric Lens, Depth of Field Plot, 44mm Working Distance, f10
#58-432, 4.0X SilverTL™ Telecentric Lens, Depth of Field Plot, 44mm Working Distance, f10
 
Stock Number Primary Mag. Max. Diameter A Mounting Diameter B Length C Mounting Length D Mounting Offset E Filter Thread F
#56-675 0.16X 65mm 30mm 191mm 50mm 43mm M62 x 0.75
#63-073 0.20X 60mm 30mm 188mm 42mm 45mm M58 x 0.75
#56-676 0.25X 48mm 30mm 158mm 49mm 44mm M46 x 0.75
#58-428 0.30X 46mm 30mm 158mm 60mm 43mm M43 x 0.75
#56-677 0.40X 45mm 30mm 159mm 67mm 33mm M43 x 0.75
#63-074 0.50X 40mm 30mm 153mm 42mm 68mm M37 x 0.75
#88-344 (In-Line) 156.2mm 45.1mm 73.4mm
#56-678 0.60X 42mm 30mm 156mm 57mm 46mm M40.5 x 0.5
#67-731 0.75X 36mm 30mm 151.2mm 34mm* 82.2mm M30.5 x 0.5
#88-346 (In-Line) 155.2mm 46.2mm 16.9mm
#58-430 1.0X 40mm 30mm 114mm 32mm* 17mm M37 x 0.75
#58-431 2.0X 45mm 30mm 141mm 45mm 17mm M43 x 0.75
#88-348 (In-Line) 144.6mm 42.2mm 18.8mm
#58-432 4.0X 61mm 30mm 249mm 99mm 17mm M58 x 0.75

*Mounting clamp fits over iris

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp,1.75" Centerline, 30mm ID #56-870 C$231.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together