eo_logo
 
Product added to cart

Olympus SZ61 Stereo Microscope Boom Stand System

See More by Olympus

SZ61 Stereo Microscope (eyepiece, objective, and stand each sold separately)

×
Stock #89-352 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,950.00
Qty 1-4
C$5,950.00
Qty 5+
C$5,649.00
Volume Pricing
Request Quote

Specifications

General

Manufacturer:
Olympus

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Simplify Component Selection for SZ61 and SZX7 Microscopes
  • Systems Ready to use with Camera of your Choice
  • Boom Stand Systems Include Ball Bearing Boom Stand

Preconfigured Olympus Stereo Microscope Systems include an Olympus SZ61 or SZX7 microscope and some of the most common components used to complete a microscope system. The Olympus SZ61 Microscope utilizes a Greenough optical system for improved image quality and superior field flatness. The Olympus SZX7 Microscope features video compatibility and a Galilean optical system for high resolution imaging. Boom stand systems include a high stability Ball Bearing Room Stand (#54-121). Microscope System includes a basic reflected light stand and is ready to be used with a camera of your choice. Add a camera (such as Microscopy Camera) to complete the video microscope system*. See the Technical Information tab for parts that are included in each configuration.

*Note: Additional connection cables and/or external power supply may be required.

Technical Information

 
Olympus SZ61 Stereo Microscope Boom Stand System (#89-352)
Description Stock No.
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) #88-126
10X Widefield Eyepieces #88-108
0.3X Objective #88-127
Rack & Pinion Focusing Mount #33-195
Ball Bearing Boom Stand #54-121
32mm Fixed Column for Boom Stand #55-618

 
Olympus SZ61 Stereo Microscope System (#89-354)
Description Stock No.
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) #88-126
10X Widefield Eyepieces #88-108
0.3X Objective #88-127
Basic Reflected Light Stand #88-207
Your choice of Camera and Lighting* Not included*

 
Olympus SZX7 Stereo Microscope Boom Stand System (#89-353)
Description Stock No.
SZX7 Stereo Microscope Body #88-103
30° Binocular Observation Tube #88-106
10X Widefield Eyepieces #88-108
1X Achromatic Objective Lens #88-112
Rack & Pinion Focusing Mount #33-195
Ball Bearing Boom Stand #54-121
32mm Fixed Column for Boom Stand #55-618

 
Olympus SZX7 Stereo Microscope System (#89-355)
Description Stock No.
SZX7 Stereo Microscope Body #88-103
30° Trinocular Observation Tube #88-107
10X Widefield Eyepieces #88-108
1X Achromatic Objective Lens #88-112
1X Camera adapter with C-Mount Coupler #88-209
Basic Reflected Light Stand #88-207
Your choice of Camera and Lighting* Not included*

*Choose your preferred Camera (such as Microscopy Camera), additional Lighting (such as Microscopy Lighting) and other optional components from our wide selection to complete a video microscope system for industrial inspection or life science application. These are sold separately. Additional connection cables and/or external power supply may be required

Frequently Purchased Together