eo_logo
 
Product added to cart

0.22 NA UV/VIS Patchcord 100 Micron Fiber w/ FC Connector

×
Stock #23-705 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$270.20
Volume Pricing
Qty 1-4 C$270.20 each
Qty 5-10 C$243.60 each
Qty 11+ C$216.30 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Patchcord
Fiber Cable Type:
Multimode

Physical & Mechanical Properties

Length (m):
1.5
Core Diameter (μm):
100
Jacket Material:
PVC MONOCOIL (0.112" OD)

Optical Properties

Coating Type:
Nylon
Numerical Aperture NA:
0.22
Wavelength:
UV-VIS

Hardware & Interface Connectivity

Connector:
FC/PC

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +100

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

High Quality Fiber Patchcords are designed for UV-VIS (190 - 1250nm) or VIS-NIR (300 - 2400nm) ranges. These Patchcords are 1.5 meters in length with Nylon or Tefzel coatings. With core diameters ranging from 50 – 1000μm, these patchcords provide quality solutions for a variety of core sizes. High Quality Fiber Patchcords are available with SMA 905 or FC/PC connectors featuring a 0.22 numerical aperture. These Patchcords are ideal for applications requiring optimum transmission in the UV-VIS or VIS-IR wavelengths.

Technical Information