eo_logo
 
Product added to cart

0.22 NA UV/VIS Patchcord 200 Micron Fiber w/ FC Connector

×
Stock #23-707 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$270.20
Qty 1-4
C$270.20
Qty 5+
C$243.60
Volume Pricing
Request Quote

Specifications

General

Type:
Patchcord
Fiber Cable Type:
Multimode

Physical & Mechanical Properties

Core Diameter (μm):
200
Length (m):
1.5
Jacket Material:
PVC MONOCOIL (0.112" OD)

Optical Properties

Numerical Aperture NA:
0.22
Wavelength:
UV-VIS
Coating Type:
Nylon

Hardware & Interface Connectivity

Connector:
FC/PC

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +100

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

High Quality Fiber Patchcords are designed for UV-VIS (190 - 1250nm) or VIS-NIR (300 - 2400nm) ranges. These Patchcords are 1.5 meters in length with Nylon or Tefzel coatings. With core diameters ranging from 50 – 1000μm, these patchcords provide quality solutions for a variety of core sizes. High Quality Fiber Patchcords are available with SMA 905 or FC/PC connectors featuring a 0.22 numerical aperture. These Patchcords are ideal for applications requiring optimum transmission in the UV-VIS or VIS-IR wavelengths.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

Ultraviolet fatigue testing of laser optics

UV Optics: Tighter Tolerances and Different Materials

UV Lenses require extremely tight tolerances and novel materials such as sapphire. Learn more at Edmund Optics.

View Now

Why Laser Damage Testing is Critical for UV Laser Applications

Laser Induced Damage Threshold describes the maximum quantity of laser radiation an optic can take before damaging. Learn more at Edmund Optics.

View Now

Can BK7 be used for UV applications?

Ultraviolet (UV) Spectrum

What diameter beam will an optical fiber output?

What is the numerical aperture of a fiber?

Why do optical fibers lose so much energy?

What is the attenuation curve and how do I use it?

What is the difference between a jacketed and an unjacketed optical fiber?

What is the difference between single-mode and multimode fiber?

What is "cross-talk" and how can I eliminate it?

How do I cut and polish glass and plastic fibers?

Will optical fibers allow light to escape from the sides, like a neon sign?

What is the difference between coherent and incoherent fibers?

What does bend radius (or minimum radius of bend) mean?

I’m looking for the best way to maximize the amount of light from an LED into a fiber optic. What are the best options for coupling my LED and fiber?

My application calls for inexpensive, straight fiber bundles but the ones that you sell are bent. Is it possible to buy straight ones?

Bend Radius

Buffer Material

Cladding

Decibel (dB)

Fiber Jacket

Fiberscope

Optical Fiber

Packing Fraction

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

View Now

Microlithography

Fiber Coupler Calculator

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

How do I couple light into a fiber using a lens / ball lens?

How can I decrease the output angle of a fiber to achieve a more collimated beam with a lens / ball lens?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why is it necessary to collimate the laser diode before fiber-coupling?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Acceptance Angle

Ring Light Guide

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

Total Internal Reflection (TIR)

The factory calibration of your UV-VIS-NIR Spectrometer only includes wavelength but not response (irradiance). I can measure raw data which is only usable for transmittance/reflectance measurements. How do I get irradiance measurements?

Numerical Aperture (NA)