eo_logo
 
Product added to cart

15mm Dia. Mirror, Protected Silver, Optotune Dual Axis Fast Steering Mirror with Position Feedback

See More by Optotune
×
Stock #14-574 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,177.85
Volume Pricing
Qty 1+ C$3,177.85 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
MR-15-30-PS-25x25D
Note:
Do not connect or disconnect the mirror head while the base unit is connected to power as this will damage the mirror driver.

Physical & Mechanical Properties

Diameter (mm):
15.00
Step Response 0.1° (ms):
2
Step Response 20° (ms):
12
Housing Diameter (mm):
45
Mechanical Tilt (°):
±25
Repeatability (μrad):
30 - 100 RMS

Optical Properties

Coating:
Protected Silver
Surface Quality:
60-40
Scan Angle (°):
±25 (Mechanical)
±50 (Optical)
Coating Specification:
Ravg >94% @ 400 - 2000nm

Hardware & Interface Connectivity

Power Requirement:
15 - 28 VDC
Operating System:
Windows® 10
Power Supply:
Power Supply Required and Sold Separately:
USA: #14-576
Europe: #14-576
Japan: Not Available
Korea: Not Available
China: #14-576

Environmental & Durability Factors

Operating Temperature (°C):
0 to +40
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • ±50° of Optical Scanning
  • Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
  • Compact 45mm Diameter Housing Footprint
  • Control via USB, SPI, or Analog Input

Optotune Fast Steering Mirrors provide a larger optical scanning range and mirror size than conventional galvanometers or micro-electro-mechanical (MEMS) mirrors. This dual axis voice-coil mirror (VCM) has a compact footprint with a large 15mm mirror that can be adjusted with ±25° of mechanical tilt for ±50° of optical scanning range. The mirror is operated using the Optotune Cockpit GUI via USB, serial peripheral interface (SPI), or analog input. Optotune Fast Steering Mirrors are available with a protected silver or gold, and VIS dielectric coating, enabling their use in both visible and near-infrared (NIR) applications. Typical applications for these fast steering mirrors include automotive LiDAR, biometric eye tracking, and field of view expansion of vision systems.

Note: #14-574, #14-575, and #18-281 require #14-576 for operation and #73-039#73-042, and #73-043 require #73-038 for operation. A heatsink is included with each mirror and recommended to be used to ensure proper heat-dissipation. Do not connect or disconnect the mirror head while the base unit is connected to power as this will damage the mirror driver.