eo_logo
 
Product added to cart

Optotune 2D Mirror Base Unit MR-E-3

See More by Optotune
×
Stock #73-038 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,631.70
Volume Pricing
Qty 1+ C$1,631.70 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Includes a USB cable, mounting bracket for DIN rail, and a power supply with plug options for North America, Europe, the United Kingdom, Austrailia, and China

Physical & Mechanical Properties

Housing Diameter (mm):
45

Hardware & Interface Connectivity

Power Requirement:
24 - 48 VDC
Operating System:
Windows® 10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • ±50° of Optical Scanning
  • Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
  • Compact 45mm Diameter Housing Footprint
  • Control via USB, SPI, or Analog Input

Optotune Fast Steering Mirrors provide a larger optical scanning range and mirror size than conventional galvanometers or micro-electro-mechanical (MEMS) mirrors. This dual axis voice-coil mirror (VCM) has a compact footprint with a large 15mm mirror that can be adjusted with ±25° of mechanical tilt for ±50° of optical scanning range. The mirror is operated using the Optotune Cockpit GUI via USB, serial peripheral interface (SPI), or analog input. Optotune Fast Steering Mirrors are available with a protected silver or gold, and VIS dielectric coating, enabling their use in both visible and near-infrared (NIR) applications. Typical applications for these fast steering mirrors include automotive LiDAR, biometric eye tracking, and field of view expansion of vision systems.

Note: #14-574, #14-575, and #18-281 require #14-576 for operation and #73-039#73-042, and #73-043 require #73-038 for operation. A heatsink is included with each mirror and recommended to be used to ensure proper heat-dissipation. Do not connect or disconnect the mirror head while the base unit is connected to power as this will damage the mirror driver.