eo_logo
 
Product added to cart

Pedestal Extender, Metric, 76.2mm

Pedestal Extender

×
Stock #15-853 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$36.75
Qty 1-4
C$36.75
Qty 5+
C$33.18
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Metric
Function:
Pedestal Extender

Physical & Mechanical Properties

Weight (kg):
0.29
Construction:
Stainless Steel
Length (mm):
76.20
Post Diameter (mm):
25.4

Threading & Mounting

Mounting Threads:
M4x0.7 (2)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 1” Diameter Posts with Metric and English Mounting Hole Options
  • Stainless Steel Construction for High Stability
  • 0.5”- 4.0” Heights Available
  • Refer to the Technical Information Tab to Find the Right Adapter for your Optical Mount and Application

Pedestal Posts and Accessories offer a stable way to mount optical components to a lab table with a consistent mounting height, providing predictable and repeatable mounting of components within an optical system. A variety of pedestal extenders and shim plates are available to ensure that the optical axis height is consistent for all mounted components. Pedestal Posts feature M4 x 0.7 or 8-32 tapped holes on the top surface, compatible with TECHSPEC® Kinematic Mounts, E-Series Kinematic Mounts, Compact Mirror Mounts, and many other optical mounts. M6 x 1.0 or ¼”-20 tapped holes on the bottom surface make these Pedestal Posts directly mountable to Edmund Optics stages and breadboards. For more compact table mounting, use the Compact Mounting Clamps (#16-335).

Note: Optical Mount Adapters are available to ensure consistent optical axis height and mounting hole compatibility with Edmund Optics’ Optical Mounts. Refer to the Technical Information tab to find the right adapter for your application.

Technical Information

Pedestal Posts and Accessories
Compatible Optic Mount Optical Size Mount Stock Number Exension Length (mm) Extender Stock Number for English Pedestals Extender Stock Number for Metric Pedestals

Optic Component Mount
Optic Component Mount

50mm Dia. #64-567 16.8 #16-321 #16-315
2"/50.8mm Dia. #64-569 16.8 #16-324 #16-587

Bar-Type Lens / Filter Holder
Bar-Type Lens / Filter Holder

1"/25.4mm Dia #03-676 18 #16-325 #16-588
2 axis: 2"/50.8mm Dia. #62-957 8 #16-317 #16-311
3 axis: 1"/25.4mm Dia. #62-959 18 #16-222 #16-316
5 axis: 1"/25.4mm Dia. #13-776 18 #16-222 #16-316
2"/50.8mm Dia. #03-669 11 #16-323 #16-586
2"/50.8mm Dia. #55-530 16 #16-320 #16-314

Multi-Axis Adjustable Optic Mounts
Multi-Axis Adjustable Optic Mounts

2 axis: 1"/25.4mm Dia. #62-956 20.8 #16-460 #16-459

Retangular Bar Clamp
Retangular Bar Clamp

2"/50.8mm Sq. #54-995 11 #16-318 #16-312

Filter Mount
Filter Mount

2"/50.8mm Sq. #54-997 14 #16-319 #16-313

Multiple Filter Holder

Multiple Filter Holder

30mm Dia. #55-006 16 #16-320 #16-314

Spring Mount Filter HolderSpring Mount
Filter Holder

2"/50.8mm Sq. #55-531 16 #16-320 #16-314

Prism Mounts
Prism Mounts

25mm Cube #55-013 18 #16-322 #16-316
50mm Cube #53-027 18 #16-325 #16-588

Polarizer
Polarizer

1"/25.4mm Dia. #55-011 18 #16-322 #16-316
2"/50.8mm Dia. #56-329 8 #16-317 #16-311

Top Adjustment Kinematic Mount
Top Adjustment
Kinematic Mount

1"/25.4mm Dia. #55-456 14 #16-319 #16-313

Gimbal Mount
Gimbal Mount

2"/50.8mm Dia. #55-000 11 #16-318 #16-312